70 Series D.C. Contactors

White-Rodgers

70 Series D.C. Contactors

Single Pole Normally Open Contact, Case is Dust Resistant and Isolated from Ground

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Features

  • 70 Series D.C. Contactors

Specifications

Dimensions
2.47”L X 3.48”W X 2.40”H
Weight
14 oz.
Temperature Range
-40° to +122°F
Terminations, Contacts
5/16”-24 UNF-2A thread
Terminations, Coil
#10-32 UNF-2A thread
Recommended Mounting
Plunger vertical with cap down
Hardware Torque, Contact Terminal
45-55 in. lbs.
Hardware Torque, Coil Terminal
12-18 in. lbs.
Caution:
A back-up wrench must be used to hold the bottom nut stationary.
Agency
U.L. 538 Recognized, File AU2138

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents