586 Series D.C. Contactors

White-Rodgers

586 Series D.C. Contactors

Single Pole Normally Open, or Single Pole Double Throw Contacts. Water Resistant and Case is Isolated from Bracket

Products

Search
1-6 of 6 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • 586 Series D.C. Contactors

Specifications

Dimensions, 586-114111,-117111
3.69”L X 3.30”W X 2.90”H
Dimensions, 586-317111
4.61”L X 3.30”W X 2.90”H
Weight, 586-114111,-117111
24.0 oz.
Weight, 586-317111
26.0 oz.
Temperature Range
-40° to +149°F
Terminations, Contacts
5/16”-24 UNF-2A thread
Terminations, Coil
#10-32 UNF-2A thread
Recommended Mounting
Vertical plane with coil terminals up
Hardware Torque, Contact Terminal
60 in. lbs. max.
Hardware Torque, Coil Terminal
12-18 in. lbs.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents