25M Gas Dryer Valves & Coils

White-Rodgers

25M Gas Dryer Valves & Coils

Clothes dryer gas valves combine pressure regulator main and redundant solenoids for hot surface ignition dryers

Products

Search
1-2 of 2 results for Products
:
Compare
Compare

Features

  • Compact split coil design
  • Inlet/outlet screen
  • Field-adjustable regulator
  • Replaceable operating coils (no gas interruption)
  • Outlet pressure tap
  • Both models packaged with the most popular main burner orifices to replace many OEM models

Specifications

Type of Gas
Natural or LP gas (conversion kit included)
Pressure Regulator Setting
Nat. Gas: 2.8” to 5.4” W.C., LP Gas: 8.5” to 12.0” W.C.
Operating Ambient Temperature:
32° to 155°F
Max. Pressure Rating
14” W.C. (½ PSI) max
Electrical
120 Vac, 60 Hz, .06 amps
1” P.D. Capacity
40,000 BTU/HR

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents