1E65 Line Voltage Digital Thermostats

White-Rodgers

1E65 Line Voltage Digital Thermostats

Line Voltage Digital Thermostats for Baseboard and Resistance Heat.

Products

Search
1-1 of 1 results for Products
:

Features

  • LCD with great contrast for enhanced visibility
  • 100% silent operation with optional proportional control feature
  • Precise electric heat temperature control
  • Digital non-programmable
  • Celsius or Fahrenheit

Specifications

Electrical Rating
120/240 Vac, 50/60 Hz
1E65-144 Minimum load
2 A (resistive only), 500 W @ 240 Vac, 250 W @ 120 Vac
1E65-144 Maximum load
16.7 A (resistive only), 4000 W @ 240 Vac, 2000 W @ 120 Vac
1E65-151, -151BL, -140, -140BL Minimum load
1.25 A (resistive only), 300 W @ 240 Vac, 150 W @ 120 Vac
1E65-151, -151BL, -140, -140BL Maximum load
12.5 A (resistive only), 3000 W @ 240 Vac, 1500 W @ 120 Vac
1E65-151, -151BL, -140, -140BL Maximum load
1.25A to 12.5A (500 to 3000W) Resistive at 240 Vac

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents