124 Series D.C. Contactors

White-Rodgers

124 Series D.C. Contactors

Single Pole Normally Open, or Single Pole Double Throw Contacts. Dust Resistant and Endcaps are Isolated from Bracket

Products

Search
1-6 of 6 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Double-make or double-break contacts
  • Steel enclosure
  • Offers high and low current capabilities
  • Isolated or grounded coils

Specifications

Dimensions, 124-105111,-114111,-117111
3.56”L X 3.13”W X 2.19”H
Dimensions, 124-305111,-314111
4.69”L X 3.13”W X 2.19”H
Weight, 124-105111,-114111,-117111
16.0 oz.
Weight, 124-305111,-314111
19.0 oz.
Temperature Range
-40° to +149°F
Terminations, Contacts
5/16”-24 UNF-2A thread
Terminations, Coil
#10-32 UNF-2A thread
Recommended Mounting
Vertical plane with coil terminals up
Hardware Torque, Contact Terminal
60 in. lbs. max.
Hardware Torque, Coil Terminal
12-18 in. lbs.
Caution:
A back-up wrench must be used to hold the bottom nut stationary.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents