120 Series D.C. Contactors

White-Rodgers

120 Series D.C. Contactors

Single Pole Normally Open Contact, Dust Resistant, Water Resistant and Case is Isolated from Bracket

Products

Search
1-4 of 4 results for Products
:
Compare
Compare
Compare
Compare

Features

  • Water resistant
  • Capable of handling low and high current requirements
  • Versatile mounting and termination

Specifications

Dimensions
2.13”L X 2.88”W X 3.09”H (Std. Bracket)
Dimensions
2.50”L X 3.00”W X 3.03”H (L-Shaped Bracket)
Weight
6.0 oz.
Temperature Range, Intermittent Duty
-20° to +150°F
Temperature Range, Continuous Duty
-20° to +120°F
Terminations, Contacts
5/16”-24 studs, .495” min. length
Terminations, Coil
#10-32, .451” min. length
Recommended Mounting
Coil terminals up or horizontal
Hardware Torque, Contact Terminal
45-55 in. lbs.
Hardware Torque, Coil Terminal
12-18 in. lbs.
Caution:
A back-up wrench must be used to hold the bottom nut stationary.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents