Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=796446;view=externalHead?catalogId=10054&productId=796446&pageGroup=CatalogEntry&storeId=10155&langId=-1017&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Copeland Scroll™ 4-5 HP ZPK3

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;categoryId=24504;productId=796446;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349787&orientation=square&pgl_widgetSeqeunce=3.0&productId=796446&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-1017&categoryId=24504: 500
SKU: ZP50K3E-TF5-250

Copeland Scroll™ 4-5 HP ZPK3

Copeland Scroll ZPK3 compressor is designed for broad R-410A applicability in split systems and rooftop applications.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=796446;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=796446&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 10.5
Phase
3
Capacity Range (BTU)
42300-63500
Voltage@Hz
200/220@50, 200/230@60
Application
Air Conditioning

Features

  • Commercial (3-phase only) fixed speed compressor

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents