Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=790157;view=externalHead?catalogId=10054&productId=790157&pageGroup=CatalogEntry&storeId=10155&langId=-1017&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Copeland Scroll™ 1-3 HP ZPKA

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=790157;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=790157&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1017&pgl_widgetId=3074457345619349787: 400
SKU: ZP16KAE-PFV-130

Copeland Scroll™ 1-3 HP ZPKA

Copeland Scroll ZPKA delivers value in small residential air conditioning applications. The compressor is engineered to improve and optimize performance and cost.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=790157;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=790157&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 9.55
Phase
1
Capacity Range (BTU)
15650-21400
Voltage@Hz
208/230@60
Application
Air Conditioning

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents