Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804711;view=externalHead?catalogId=10054&productId=804711&pageGroup=CatalogEntry&storeId=10155&langId=-1017&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Legacy Copeland Scroll 7-15 HP ZB*KC for Refrigeration

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;categoryId=24501;productId=804711;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetSlotId=2&catalogId=10054&pgl_widgetDefId=3074457345618266705&pgl_widgetId=3074457345619349787&orientation=square&pgl_widgetSeqeunce=3.0&productId=804711&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=CoreMediaAssetWidget&includeDownloads=TRUE&langId=-1017&categoryId=24501: 500
SKU: ZB114KCE-TE5-950

Legacy Copeland Scroll 7-15 HP ZB*KC for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804711;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=804711&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407C, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 10.4
Phase
3
Capacity Range (BTU)
67400-172000
Voltage@Hz
200/230@60
Application
High Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for Medium Temp Refrigeration
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804711;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=804711&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 400