Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804120;view=externalHead?catalogId=10054&productId=804120&pageGroup=CatalogEntry&storeId=10155&langId=-1017&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage: 400

Copeland™ ZB*KA Small Scroll ¾ to 1 ¼ ?HP Compressors

Copeland
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804120;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=10054?orientation=square&pgl_widgetSeqeunce=3.0&productId=804120&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=10054&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1017&pgl_widgetId=3074457345619349787: 400
SKU: ZB06KAE-TF5-118

Copeland™ ZB*KA Small Scroll ¾ to 1 ¼ ?HP Compressors

The Copeland Scroll ZB*KA Small Scroll Compressor is designed for superior efficiency and performance for medium temperature applications.

Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804120;view=downloadAssetAsJson?pgl_widgetSeqeunce=1.0&productId=804120&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 403

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 6.35
Phase
3
Capacity Range (BTU)
2960-8970
Voltage@Hz
200/220@50, 200/230@60
Application
Medium Temp

Features

  • For medium-temperature, walk-in coolers, the new fractional HP ZB*KA compressors deliver enhanced AWEF efficiencies in WICF condensing units.
  • Patented Copeland Scroll technology enables significant efficiency improvements in medium-temperature WICF applications without the investments in additional components or engineering, design and development (ED&D) costs.
  • In medium temperatures, where larger coils, evaporator fans and other components may be needed to meet AWEF targets, the efficiency of Scroll technology alone will often get the job done.
  • Compared to its hermetic reciprocating counterparts, Copeland Scroll is simpler to incorporate into new designs without additional engineering, development and design costs.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
Error reading resource http://p5-live-cm-service.emerson.com/service/fragment/10155/en-CA/params;productId=804120;placement=utility-belt;view=default?pgl_widgetSeqeunce=1.0&productId=804120&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=10155&DM_PersistentCookieCreated=true&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=10054&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=3074457345619349796: 400