Copeland Scroll™ Uneven Tandems

Copeland

Copeland Scroll™ Uneven Tandems

Copeland Scroll uneven tandems are designed to offer innovative, reliable, and high performing compressors for commercial air conditioning applications. Multiple compressors are connected with a manifold to enable three stages of capacity.

Products

Search
1-7 of 7 results for Products
:

Specifications

Refrigeration Type
R-134a, R-22, R-407C, R-410A
Cooling Efficiency (EER)
UP TO 29.95
Phase
3
Capacity Range (BTU/HR)
56,900-1,076,000
Voltage@Hz
200/220@50, 200/230@60, 200@50, 208/230@60, 380/400@60, 380/420@50, 380@60, 460@60, 575@60, @50, @60
Application
Air Conditioning, Low-Cond A/C, Low-Cond A/C (400V)

Features

  • Improved part-load efficiencies
  • Maintain full-load efficiency
  • (2) assembled, uneven-capacity compressors
  • (3) capacity stages

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents