Copeland Scroll Digital 2-4 HP ZBD*KC for Refrigeration

Copeland

Copeland Scroll Digital 2-4 HP ZBD*KC for Refrigeration

The Copeland Scroll Digital Refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications requiring precise temperature control.

Products

Search
1-5 of 5 results for Products
:
Compare
Compare
Compare

Specifications

Refrigeration Type
R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 10.3
Phase
1, 3
Capacity Range (BTU)
16800-47900
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 460@60, @50, @60
Application
Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Digital Modulation with 10-100% Capacity Control for Precise Temperature Control with reduced starts/stops.
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents