Copeland Scroll Cryogenic for Plants and Labs

Copeland

Copeland Scroll Cryogenic for Plants and Labs

The Copeland Scroll Cryogenic Compressor provides unmatched durability and efficiency to support the semi conductor and medical industry.

Products

Search

Specifications

Refrigeration Type
R-704
Cooling Efficiency (EER)
UP TO 0
Phase
1, 3
Capacity Range (BTU)
0-0
Voltage@Hz
200/220@50, 200/230@60, 200@50, 208/230@60, 220/240@50, 265@60, 380/420@50, 460@60, @50, @60
Application
Cryogenics

Features

  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents