Copeland Discus™ 8D

Copeland

Copeland Discus™ 8D

Copeland Discus semi-hermetic compressors have, for years, been the choice and the standard in the refrigeration industry. Copeland Discus compressors are the most energy-efficient products available for multiple refrigeration needs. In fact, Discus compressors have led the industry in energy efficiency for decades, delivering up to 12.2% more energy efficiency than any reed compressor technology.

Products

Search
1-8 of 8 results for Products
:

Specifications

Refrigeration Type
R-22, R-407C, R-502
Cooling Efficiency (EER)
UP TO 13.6
Phase
3
Capacity Range (BTU)
273000-641000
Voltage@Hz
200@50, 208/230@60, 380/420@50, 380@60, 400@50, 460@60, 500@50, 575@60
Application
Air Conditioning, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Full Temperature Range
  • Excellent Efficiency From Discus Technology

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents