Copeland™ AR Compressor for Medium & High Temp Refrigeration

Copeland

Copeland™ AR Compressor for Medium & High Temp Refrigeration

The A*E platform extends from 1/8 - 1/2 HP (1000 Btu/hr to 4600 Btu/hr). Engineered to address both current and future challenges of Foodservice, Food Retail, Industrial, and Environmental/Medical industries. The A*E provides unmatched benefits, improving total cost of ownership and customer value. A*E are used in a variety of commercial applications such as: vertical freezers, island coolers, bottle coolers, vending machines, display cases, traditional reach-ins, and ice machines, etc.The newest models also feature patented technology to improve liquid handling and help achieve industry leading performance as detailed below. The end result is the best hermetic compressor in this size for refrigeration applications.

Products

Search
1-10 of 38 results for Products
:

Specifications

Horsepower Range
1/8 - 1/2 HP
Uses
Vertical freezers, island coolers, bottle coolers, vending machines, display cases, traditional reach-ins, and ice machines
Application Type
Medium & High Temp
Industries
Foodservice, Food Retail, Industrial, and Environmental/Medical
Platform
A*E Commercial Platform

Features

  • 30% more EER compared t legacy platform
  • Best in class sound level
  • Multi-refrigerant approved
  • UL
  • CE

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents