Sensi™ Touch Smart Thermostat

SKU: Sensi Touch Smart Thermostat

Designed with you in mind. Easy install for you, upgraded features and convenient comfort for your homeowners. The Sensi� Touch Smart Thermostat is contractor-tested and homeowner approved.

Read more...

Features

  • EDITORS CHOICE BEST OVERALL SMART THERMOSTAT by USA Today's reviewed.com
  • EASY TO INSTALL & CONNECT: Features illuminated easy-click terminals and in-app instructions.
  • CONTRACTOR-ON-CALL: Keep your company branding visible right in the app.
  • SMART HOME COMPATIBLE: Works with Amazon Alexa, Google Assistant, Apple HomeKit (c-wire required), and Samsung SmartThings smart home platforms.
  • HD COLOR TOUCH SCREEN: The high-definition color display features easy-to-read temperatures and intuitive menus.
  • CIRCULATING FAN: Air circulation may improve indoor air quality by helping to regulate temperature and prevent buildup of particles and mold.
  • MULTI THERMOSTAT CONTROL: Easy management for schools and light commercial applications.
  • HUMIDITY CONTROL: Help homeowners stay comfortable with humidification/dehumidification control.
  • GEOFENCING: Temperatures change automatically, based on the location of the homeowner�s smartphone.
  • SMART ALERTS: Notifies customers of extreme temperature and humidity levels.
  • SAVE ABOUT 23% ON HVAC ENERGY*: By adjusting the temperature using flexible scheduling, remote access, and geofencing, Sensi customers saved about 23% on HVACenergy usage.

Specifications

Hardwire
30 Vac, NEC Class II, 50/60 Hz
Battery Power Rating
N/A
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Setpoint Range
45° to 99°F (7° to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Rated Differential
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Operating Ambient
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
-40 to 150°F (-40 to 66°C)
Dimensions
5.63”W X 3.38”H X 1.00”D
Heat Pump Auxiliary Lockout Control - Outdoor Sensor Option
None
Remote Sensor Options
None
Auto Changeover (Heat/Cool)
Yes
Fan Option
Auto, On
Filter Change Reminder
Yes
Early Start
Yes
Keypad Lockout
Total Lockout
Set-Point Temperature Limits
No
Backlight
Color
Terminals
RC, RH, C, W/E, W2, Y, Y2, O/B/6, G, L
Voltage
30 Vac, NEC Class II, 50/60 Hz
Amp Rating
1.5A per terminal, 2.5A maximum all terminals combined
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .
Ambient Operating Temperature
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum

Documents & Drawings

1
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.
**
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents