755-1, 750 Series Electric Water Heater Controls

White-Rodgers
SKU: 07 55 001S1

755-1, 750 Series Electric Water Heater Controls

Surface mount temperature sensing controls

Features

  • High electrical capacity
  • Snap-Action contact
  • Long life-proven reliability
  • Adjustable control or manual reset styles

Specifications

Description
SPST thermostat
Switch Action
Open on Rise
Amperage
30.0 at 120/240 Vac, 25.0 at 277 Vac, 12.5 at 480 Vac
Approvals
U.L. and C.S.A. approved
A.C. Electrical Ratings (Non-Inductive) 480 Vac
12.5A
Agency
U.L. and C.S.A. approved

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents