754-1, 750 Series Electric Water Heater Controls

White-Rodgers
SKU: 07 54 001S1

754-1, 750 Series Electric Water Heater Controls

Surface mount temperature sensing controls

Features

  • High electrical capacity
  • Snap-Action contact
  • Long life-proven reliability
  • Adjustable control or manual reset styles

Specifications

Description
DPST limit (manual reset)
Switch Action
Open on Rise
Amperage
40.0 at 277 Vac, 25.0 at 480 Vac
Approvals
U.L. and C.S.A. approved
A.C. Electrical Ratings (Non-Inductive) 480 Vac
25.0A
Agency
U.L. and C.S.A. approved

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents