Economy Mechanical Thermostats

Mercury Free Reliable performance in an attractive design.

Read more...

Products

Search
1-4 of 4 results for Products
:
Compare

Features

  • Rugged snap-action contacts
  • Adjustable heat anticipator
  • Built in bimetal thermometer
  • Heat / cool model includes switching subbase
  • Heat / cool model compatible with electric heat systems

Specifications

Voltage
mV to 30 Vac 50/60 Hz
Heating/Cooling
0.15 to 1.2 Amps
Dimensions
3.75”H X 2.88”W X 1.50”D, Switching Models 3.75”H X 3.1`3”W X 1.63”D
Heat Anticipator
Adjustable from 0.15 to 1.2 Amps
Cool Anticipator
Fixed
Heat Differential (Conventional / Gas / Oil / Elec)
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
Cool Differential (Central Air)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Heat Pump Differential (Heat and Cool)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Aux. Heat Differential
Fast 0.5°F, Med. 0.75°, Slow 1.9°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents