Discover Variable Speed Technology

Depending on the facility, refrigeration applications can consume anywhere from 30-40% of a building’s energy. Implementing variable speed technology can eliminate unnecessary energy consumption by modulating the refrigerant flow by varying the speed of the compressor motor. The compressor motor speed determines the rate of refrigerant flow. Therefore, by varying the motor frequency, capacity can be modulated. Capacity output increases and decreases with motor speed.

Copeland Horizontal Variable Speed Scroll Compressor

For OEMs of self-contained systems, meeting new design and sustainability requirements can present significant challenges. Achieving high energy efficiencies requires the use of large-capacity condenser coils that reduce available merchandising space. The placement of a standard vertical compressor can increase the case size, limit its aesthetic appeal, and create higher noise levels.

At roughly half the height of a vertical scroll, the low-profile Copeland horizontal variable speed scroll compressor solves known design challenges and represents the latest innovation in compliant scroll technology for refrigeration equipment.

Read More...
Click to continue reading Copeland Horizontal Variable Speed Scroll Compressor
Copeland Horizontal Variable Speed Scroll Compressor
Copeland variable frequency drives for commercial HVACR

Copeland Variable Frequency Drives for Commercial HVACR

The motor loads from heating, ventilation, air conditioning and refrigeration (HVACR) equipment are among the greatest consumers of electricity in the commercial building sector.

To reduce energy consumption and associated costs, building operators are installing Copeland variable frequency drives (VFDs) on their existing systems to deliver significant efficiency improvements and a quick return on investment (ROI). Copeland VFDs allow operators to retrofit their facilities by varying the motor speeds in fixed-speed HVACR motors – such as refrigeration compressors and evaporator/condenser fans. 

Read More...
Click to continue reading Copeland Variable Frequency Drives for Commercial HVACR

Copeland Variable Speed Reciprocating Hermetic Compressors for Refrigeration

Stand-alone commercial refrigeration equipment — such as medium- and low-temperature, reach-ins, walk-ins, food prep tables, and process chillers commonly used in restaurants, convenience stores (C-stores) and small-format food retailers — has been subjected to increasingly stringent energy requirements over the last decade. 

Copeland variable speed reciprocating hermetic compressors are designed to deliver significant efficiency and performance improvements. Our variable solution is comprised of a Copeland variable speed reciprocating hermetic compressor and a variable speed drive with an embedded smart controller.

Read More...
Click to continue reading Copeland Variable Speed Reciprocating Hermetic Compressors for Refrigeration
Copeland variable speed reciprocating hermetic compressors for refrigeration

Product Innovation Recognition

The Copeland horizontal variable speed scroll compressor has been recognized as a finalist in the annual AHR Expo Innovation Awards. This competition honors the most inventive HVACR products, systems and technologies.

Read More...
Click to continue reading Product Innovation Recognition

Documents

Please enable JavaScript to use this website.