Non-Integrated Ignition Modules

Replaces over 600 OEM and competitive models

Read more...

Products

Search
1-5 of 5 results for Products
:
Compare
50D50-801, Lennox Direct Replacement Proven Pilot Ignition Module
Mounting
Surface mount or 4" x 4" junction box or with steel bracket
Stages
Single Stage
Product Category
Ignition Controls and Modules
Model Number
50D50-801
Ignition Type
Proven/Intermittent Pilot - Spark
Mounting
Stages
Product Category
Model Number
Ignition Type
Surface mount or 4" x 4" junction box or with steel bracket
Single Stage
Ignition Controls and Modules
50D50-801
Proven/Intermittent Pilot - Spark
Compare
Compare
Compare
Compare

Features

  • Plug in program keys for quick selection of factory timings
  • Microprocessor-based ignition control
  • Works with single rod or dual rod remote sensor
  • Provides ignition, proof of ignition and precise timings
  • Led diagnostic indicator
  • For use in natural and lp gas applications

Specifications

Voltage (Low)
24 Vac, 50/60 Hz
Voltage (Line)
120 Vac, 50/60 Hz
Temperature Range Ambient Operating
-40 degrees to 175 degrees F (-40 degrees to 79 degrees C)
Humidity Range
5% to 93% relative humidity (non-condensing)
Certifications
CSA (Canada & US)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents