AOR Series Oil Reservoirs

The AOR oil reservoir is a holding vessel for stand-by oil necessary for the operation of commercial refrigeration systems. It is a direct replacement of popular competitive models.

Read more...

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Features

  • Two sight glasses with floating ball indicators - 2 gallon model
  • Three sight glasses with floating ball indicators - 4 gallon model
  • 3/8” flare roto-lock valves on top and bottom
  • Corrosion resistant epoxy powder paint finish
  • Standard mounting stud 3/8 x 16 TPI

Specifications

Maximum Working Pressure
450 psi
UL/CUL File Number
SA8547

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents