Close
The A-WZ is used for multiple compressor racks in supermarkets and air conditioning systems for use with HCFCs, HFCs and their lubricants. Suitable for use with R-410A. The 6” model can also be used for CO2 (R-744)
Read more...
Length
|
10.88”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 55824
|
Inlet Connection Size
|
1/2” ODF Solder
|
Discharge Maximum
|
1.49 CFM
|
Length
|
13.31”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 55855
|
Inlet Connection Size
|
5/8” ODF Solder
|
Discharge Maximum
|
3.42 CFM
|
Length
|
15.13”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 55877
|
Inlet Connection Size
|
7/8” ODF Solder
|
Discharge Maximum
|
6.05 CFM
|
Length
|
16.38”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 55889
|
Inlet Connection Size
|
1-1/8” ODF Solder
|
Discharge Maximum
|
8.28 CFM
|
Length
|
19.63”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 559011
|
Inlet Connection Size
|
1-3/8” ODF Solder
|
Discharge Maximum
|
9.99 CFM
|
Length
|
15.5”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 56909
|
Inlet Connection Size
|
1-1/8” ODF Solder
|
Discharge Maximum
|
10.05 CFM
|
Length
|
15.75”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 569011
|
Inlet Connection Size
|
1-3/8” ODF Solder
|
Discharge Maximum
|
12.27 CFM
|
Length
|
18.5”
|
Product Category
|
Refrigerant Oil Controls
|
Model Number
|
A-WZ 569213
|
Inlet Connection Size
|
1-5/8” ODF Solder
|
Discharge Maximum
|
14.51 CFM
|