94 Series 1.5 Pole Mechanical Contactors

Straight-through wiring, replaces 1-1/2 pole devices used primarily in residential central air conditioning

Read more...

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Features

  • Replaces many contactors used by OEM's
  • Universal style mounting bracket fits existing mounting holes
  • Screw terminals and 1/4” quick connect terminals for easy installation

Specifications

Temperature Range
-40 deg. F to 150 deg. C
Mechanical / Electrical Life
Conforms to UL and ARI specifications
Coil Voltage / Frequency / Insulation
24, 120 Vac / 50-60 Hz / Class B (130 deg. C)
Termination
Screw and Double 1/4” Q.C.
Operate
85% - 110% of nominal coil voltage
Duty Cycle
Continuous
Weight (approximate)
7 oz.
Agency
U.L. file number E310181

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents