90 Series 3 Pole Mechanical Contactors

Designed for air conditioning and heating equipment

Read more...

Products

Search
1-6 of 6 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Any position mounting
  • Interchangeable mounting plate
  • Low wattage coil
  • Double break contacts ensure positive make and break

Specifications

Temperature Range
-40°F to 150°F
Mechanical / Electrical Life
Conforms to UL and ARI specifications
Coil Voltage / Frequency / Insulation
24, 120, 208, 240 Vac / 50-60 Hz / Class B (130 deg. C)
Termination
Pressure connector and Double 1/4” Q.C.
Operate
85% - 110% of nominal coil voltage
Duty Cycle
Continuous
Weight (approximate)
16 oz.
Agency
U.L. file number E310181

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents