764 Series Gas Pilot Safety - Fireplace Valves

Thermocouple operated control with 100% shut off

Read more...

Products

Search
1-2 of 2 results for Products
:
764-742, 764 Series Gas Pilot Safety - Fireplace Valves
Flow Direction
Dual Inlet Str. Thru with Optional Bottom Inlet
System Type
Standing Pilot With Line Interrupter
Voltage
20 to 30 mV Thermocouple
Inlet x Outlet Size
1/2" X 1/2" NPT
Product Category
Gas Valves
Flow Direction
System Type
Voltage
Inlet x Outlet Size
Product Category
Dual Inlet Str. Thru with Optional Bottom Inlet
Standing Pilot With Line Interrupter
20 to 30 mV Thermocouple
1/2" X 1/2" NPT
Gas Valves
Compare
Compare

Features

  • Manual on-off knob and thermocouple operated pilot safety
  • Inlet screen and inlet pipe stop
  • Mounts in any position including upside down.

Specifications

Operating Voltage
20-30 mV
Regulator Adjustment Range
Non-regulated
Natural Gas @ 1.0 in. P.D. BTU/HR
Straight Through 124,000 Bottom Inlet 118,000
LP Gas @ 1.0” P.D. BTU/HR
Straight Through 200,880 Bottom Inlet 191,160
Inlet Connection Size
1/2” NPT
Outlet Connection Size
Main 1/2” NPT, pilot compression fitting for 1/4” OD tubing
Flow Direction
Dual Inlet Straight Through with Optional Bottom Inlet
Maximum Pressure Rating
1/2 PSI (14.0” W.C.)
Swing Radius
2.5”
Agency Approvals
C.S.A. approved

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents