3F/3L Snap Disc Fan and Limits Automatic Temperature Controls

1/2” Automatic reset snap disc thermostats for appliance and HVAC

Read more...

Products

Search
1-10 of 23 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Loose ring, stainless steel mounting brackets
  • 1/4” quick connect terminals
  • Aluminum disc cup
  • Last three numbers indicate cut-in temperatures on fan controls and cut-out temperatures on limits

Specifications

Switch Action
SPST Open or close on rise
Electrical Ratings
Resistive 15A @ 120 Vac, 10A @ 240 Vac, Inductive 3.0FLA, 12.0LRA @ 120 Vac; 1.5FLA, 6.0LRA @ 240 Vac
Pilot Duty
125 VA
Dimensions
.37”H X 1.32”W X 1.23”L
Weight
0.2 oz.
Agency
UL Recognized File #E19279, CSA Certified File Number LR77886/LR109556, VDE Lic. 118631

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents