37E Series Intelli-Vent Controls

Power vented water heater gas combination control, ignition and thermostat

Read more...

Products

Search
0 results in Products

No results were found

Features

  • INTELLI-VENT™ combines gas, ignition and thermostat into one control
  • Right angle with 1/2” N.P.T. inlet and 1/2” inverted flare outlet
  • 70° to 160° range
  • Regulation range 20,000 to 150,000 BTU's
  • Natural gas only

Specifications

Operating Voltage
120 Vac, 60 HZ
Ignitor Load
2 Amps Maximum
Inducer Draft Motor
3 Amps Full Load, 4 Amps Locked Rotor
Range of Regulation (BTU / Hr.)
20000 - 150,000 BTU / Hr.
1.0” Pressure Drop Capacity
100,000 BTU / Hr. (1000 BTU / ft3, 0.64 specific Gravity Natural Gas)
Maximum Inlet Pressure
1/2 PSI
Ambient Temperature Rating
32°F to 160°F (0°C to 70°C)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents