37C Series Gas Water Heater Controls

Replacement for standard gas water heater controls

Read more...

Products

Search
1-7 of 7 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Automatic shut-off of main and pilot gas in the event of pilot failure
  • Pilot gas cock with safe lighting feature and filter
  • Temperature adjustment
  • Manifold pressure tap
  • Built-In E.C.O. (Energy Cut Off) non-cycling high limit

Specifications

Inlet Size
1/2” NPT
Outlet Size
1/2” inverted flare
Outlet Adapter Fittings
1/2 in. inverted flare X 3/8 in. NPT reducer adapter, 1/2 in. X 1/2 in. inverted flare outlet extension adapter
Mounting
3/4” NPT, 4-1/2” bulb insertion length
Pilot Connection
1/4” compression fitting

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents