36H Series Gas Valves

Electronic Ignition Gas Valves. Our Highest Capacity Multi-Function Combination Control Covering a Wide Range of Gas Heating Applications.

Read more...

Products

Search
1-6 of 6 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Pilot port plugged for Hot Surface and Direct Spark Ignition systems, remove plug for Intermittent / Proven Pilot systems
  • Fast open, slow open, single and two stage models
  • Electric on-off switch and convenient quick connect coil terminals
  • Tamper resistant screws and controlled gasket compression to withstand high inlet pressures
  • Mounting position upright, or 0° to 90°From upright in any direction

Specifications

Operating Voltage
24 Vac 50/60 Hz
Temperature Operating Range
-40 to 175°F (-40 to 79°C)
Maximum Pressure Rating
1/2 in. PSI at 14.0 in. WC
Pilot Gas Connection
Compression fitting for 1/4” OD tubing
Inlet & Outlet Pressure Taps
1/8” NPT
Agency Approvals
CSA (Canada & US)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents