36G/36J Series Gas Valves

The versatile 36G/36J series electronic ignition combination gas valve covers a wide range of applications. Designed for use with common ignition systems (HSI/DSI). 36J is our most compact footprint combination gas valve.

Read more...

Products

Search
1-10 of 12 results for Products
:
Compare
Compare
Compare
Compare

Features

  • Designed for Hot Surface and Direct Spark Ignition systems and features a compact footprint and versatile range
  • Fast open, slow open, single and two stage models.
  • Electric on-off switch and convenient quick connect coil terminals and built-in pressure taps
  • Tamper resistant screws and controlled gasket compression to withstand high inlet pressures
  • Mounts in any position including upside down

Specifications

Operating Voltage
24 Vac 50/60 Hz
Temperature Operating Range
-40 to 175°F (-40 to 79°C)
Maximum Pressure Rating
1/2 in. PSI 14.0 in. WC
Pilot Gas Connection
Compression fitting for 1/4” OD tubing
Inlet & Outlet Pressure Taps
1/8” NPT
Agency Approvals
CSA (Canada & US)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents