36C Series Gas Valves

Ideal general purpose replacements for Standing Pilot or IID systems.

Read more...

Products

Search
1-10 of 17 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Line Interrupter styles use standard 30 mV Thermocouples.
  • Straight through design with side tapped models available.
  • Inlet / outlet reducer bushings included on select models
  • Mounting position upright, or 0° to 90°From upright in any direction.
  • Two special IID models. One for two-step applications (36C74-913) & the 2nd type for Carrier-OEM specific applications (36C94-303)

Specifications

Operating Voltage
24 Vac 60 Hz, 120 Vac 60 Hz, 750 mV
Temperature Operating Range
-40 to 175°F (-40 to 79°C)
Maximum Pressure Rating
1/2 in. PSI at 14.0 in. WC
Pilot Gas Connection
Compression fitting for 1/4” OD tubing
Inlet & Outlet Pressure Taps
1/8” NPT
Agency Approvals
CSA (Canada & US)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents