1300 Series Hydronic Zone Valves

1300 Series valves for zoning systems up to 50 PSI operate quietly and efficiently providing years of reliable service

Read more...

Products

Search
1-6 of 6 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Self-aligning barrel-type valve stem design
  • Made of a corrosion-resistant stainless steel
  • Motor can be removed from valve assembly without draining system
  • Built-in auxiliary contacts to control burner or circulator relay
  • Automatic recycling manual operator shows valve position at all times
  • Screw terminal wiring panel for added convenience

Specifications

Electrical Rating
24 Vac, 1311 0.4A, 1361 0.2A, Aux Switch 2.0A

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents