11E79-901 Integrated Water Heater Control

Solid state thermostat control for gas fired commercial water heaters

Read more...

Products

Search
0 results in Products

No results were found

Features

  • Provides relay switched output for damper or inducer fan applications and a ?Call for Heat” signal and power to energize a gas valve
  • Receives input signals from a temperature probe and Electric Cutoff (ECO)
  • Controls temperature with an integrated temperature control knob
  • Provides diagnostic LED”7;s to trouble shoot system faults and issues

Specifications

Input & Frequency
120 Vac, 60 Hz
XFMR Sec. Current
1.5 A @ 24 Vac
Field Output (DD4, DD2)
1.5A @ 24 Vac
Temperature Set-point Range
20°F-180°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents