11B Series Commercial Water Heater Control

Commercial water heater control with built in ECO direct replacement for A.O.Smith 192828-000

Read more...

Products

Search
1-2 of 2 results for Products
:

Features

  • All bulbs are full direct immersion - no immersion well required
  • Case element has a bulb for the ECO and thermostat
  • Thermostat has a remote bulb with an integral to remote bulb volume ratio of 3:1
  • Remote capillary routed through immersion nut for strain relief
  • Temperature regulating device for use in applications not exceeding 180°F (82°C)

Specifications

Case Element
3/4” NPT, 2-3/4” shank, 4.63” beyond thread
Remote Element
3/4”NPT, Compression fitting on 1-1/2” stud, 51/4” beyond stud

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents