Z6 Microtemp Thermal Fuse

Therm-O-Disc

Z6 Microtemp Thermal Fuse

Therm-O-Disc

Z6 MICROTEMP® Thermal Fuses from Therm-O-Disc

Specifications

Open temperatures (Tf)
98°C to 240°C
Holding temperatures (Th) Tf
Tf–15°C
Holding temperatures for Tf>215°C
200°C max
Maximum overshoot temperatures (Tmax)
up to 380°C
CTI
250 VAC

Features

  • MICROTEMP® thermal fuses from Therm-O-Disc® represent the global standard in thermal fuses.
  • MICROTEMP® thermal fuses offer an accurate, reliable solution to the need for upper limit temperature protection against overheating by interrupting an electrical circuit when operating temperatures exceed the rated temperature of the thermal fuse.
  • The global agency recognition of the G8-series enables use in a wide range of applications including major appliances and HVAC applications.
  • The global agency recognition of the Z6-series enables use in a wide range of applications including major and portable appliances.
  • Cut, formed, or terminated leads available
  • Various mounted and potted options available
  • It is important to review the Application Notes for additional information.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents