G8 Microtemp Thermal Fuse

Therm-O-Disc

G8 Microtemp Thermal Fuse

Therm-O-Disc

G8 MICROTEMP® Thermal Fuses from Therm-O-Disc

Specifications

Open temperatures (Tf)
72°C to 240°C
Holding temperatures (Th) Tf
Tf–15°C
Holding temperatures for Tf>215°C
200°C max
Maximum overshoot temperatures (Tmax)
up to 375°C
CTI
250 VAC
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings