G7 Microtemp Thermal Fuse

Therm-O-Disc

G7 Microtemp Thermal Fuse

Therm-O-Disc

G7 MICROTEMP® Thermal Fuses from Therm-O-Disc

Specifications

Open temperatures (Tf)
from 77°C to 205°C
Holding temperatures (Th) Tf
Tf–15°C
Holding temperatures for Tf>215°C
200°C max
Maximum overshoot temperatures (Tmax)
up to 300°C
CTI
250 VAC

Features

  • MICROTEMP® thermal fuses from Therm-O-Disc® represent the global standard in thermal fuses.
  • MICROTEMP® thermal fuses offer an accurate, reliable solution to the need for upper limit temperature protection against overheating by interrupting an electrical circuit when operating temperatures exceed the rated temperature of the thermal fuse.
  • The G7-series is rated for continuous operating currents up to 5 amps at 250VAC.
  • At just two-thirds the size of the G4 and G5, it is designed to satisfy applications requiring miniaturized components such as transformers, motors, battery packs, and electronic circuits
  • Cut, formed, or terminated leads available
  • Various mounted and potted options available
  • It is important to review the Application Notes for additional information.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents