95J NTC Thermistor Temperature Sensor - Fast Response, Thread Mount

Therm-O-Disc

95J NTC Thermistor Temperature Sensor - Fast Response, Thread Mount

Therm-O-Disc

95J NTC Thermistor Temperature Sensors from Therm-O-Disc® offers fast thermal response in a threaded, rugged, cost-effective design.  The body can be made from stainless steel, nickel-plated brass, plastic or other customer-specified materials. The internal thermistor element can be selected to meet any resistance-temperature curve and tolerance.  The 95J is used in a number of applications including boiler systems, and many other applications where fast response in liquid is required.

Specifications

Operating Temperature Range
-40°C to +140°C and up to 200°C (dependent on wire rating)
Insulation Strength
1500VDC/1Second (inquire for alternate values)
Accuracy
1°C typical (inquire for alternatives)
Thermal Time Constant
1-2 seconds typical in 25°C air to 85°C stirred water

Features

  • Liquid temperature sensing
  • Excellent moisture resistance
  • Custom body lengths, diameters and application-specific thread sizes / mountings are available
  • Lumberg and AMP connector systems (lead wires available as an option)
  • Bodies in nickel-plated brass, stainless steel or others available

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents