66T Manual Reset Bimetal Limit

Therm-O-Disc

66T Manual Reset Bimetal Limit

Therm-O-Disc

The 66T manual reset temperature limit  from Therm–O–Disc® offers proven reliability in a compact, versatile, cost–effective design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to 40 amps at 277 VAC.   The 66T can be supplied in combination with with our 59T adjustable water heater control as an industry standard electric water heater temperature control/limit.

Specifications

Max available calibration
235°F ( 113°C)
Agency ratings
UL/CSA/VDE (consult factory for details)
UL / CSA agency ratings
277 VAC / 40 amps/ 6,000 cycles

Features

  • Double pole, single throw (”M2 Trip Free” construction)
  • Welded construction used on all internal current carrying components for greater electrical integrity
  • 10–32 tin plated terminal screws for electrical connections
  • 66T standard mounting plate designed to interface with our 59T adjustable temperature control
  • 66TM available with surface mount tabs (when not used with our 59T)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents