61F Bimetal Fuse Limit

Therm-O-Disc

61F Bimetal Fuse Limit

Therm-O-Disc

The 61F 3/4’’ bimetal disc temperature limit controls offers reliable one shot operation at temperatures up to 350°F (177°C). Utilizing the same bitmetal temperature sensing principle as the 60T automatic reset control.  A wide variety of terminal and mounting configurations are available to give you maximum design flexibility.  Rated for electrical loads up to 48 Amps at 600VAC , these temperatures limit controls provide unsurpassed over–temperature protection in a non–resettable design.

Specifications

Maximum calibration temperature
350°F (177°C )
Maximum auto reset temperature
–31°F (–35 °C)
UL / CSA agency rating
600V/48 amps/1 cycle

Features

  • Special Kapton insulation insulator for application voltages up to 600VAC
  • Single operation for reliable, non resettable, temperature limiting
  • Single pole single throw
  • Enclosed or exposed disc for either increased thermal response or protection from airborne contaminants
  • Surface mounting, airstream mounting
  • Wide variety of terminals

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents