36F Bimetal Fuse Limit

Therm-O-Disc

36F Bimetal Fuse Limit

Therm-O-Disc

The 36F ”fuse disc” is a single operation device. When the electrical contacts have opened they will not reclose unless the ambient temperature drops below –31°F (–35°C). The 36F carries global agency ratings for electrical loads up to 16 amps at 250VAC. It is  used in a wide range of applications including coffee makers, electric heaters,  gas furnaces, clothes dryers and dishwashers

Specifications

Maximum calibration temperature
428°F (220°C)
Maximum auto reset temperature
–31°F (–35°C)
Agency ratings
UL/CSA/VDE (consult factory for details)
VDE /MITI
250V/16 amps/ 1 cycle
CQC ratings
250V/10 amps/1 cycle

Features

  • Single pole, single throw
  • Enclosed or exposed disc
  • Surface mounting and airstream mounting
  • Wide variety of terminals
  • Plastic or ceramic construction available
  • CTI 250 construction available

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents