20J NTC Thermistor Temperature Sensor - Thread Mount or Snap-In Mount

Therm-O-Disc

20J NTC Thermistor Temperature Sensor - Thread Mount or Snap-In Mount

Therm-O-Disc

20J NTC Thermistor Temperature sensors from Therm-O-Disc® are our lines of automotive sensors.  The 20J is used in air temperature sensing applications such as HVAC and Charge-Air temperature sensing.  The thermistor element can be selected to meet any resistance-temperature curve and tolerance

Specifications

Operating Temperature Range
-40°C up to +300°C (depending on construction)
Accuracy
1°C typical (inquire for alternatives)

Features

  • Mounting to customer specification
  • Integral connectors or lead wires for connection
  • A wide variety of plastics and metals available for construction
  • Single digit ppm field return performance
  • Extremely economical designs
  • Fast development cycle time
  • TS/ISO certified
  • Application Centers and warehouses in North America, Europe and Asia

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents