Sensor Feed Throughs

Fusite

Sensor Feed Throughs

Fusite

Fusite’s extensive glass-to-metal (GTM) experience solves the toughest of sensor feedthroughs production and performance challenges, especially in process instrument applications where there is an inert atmosphere or vacuum on one side and wide-ranging high-pressure, high-temperature, or corrosive conditions on the other.Fusite increases sensor feedthroughs performance with its hermetic sealing capabilities that ensure enduring reliability.Fusite hermetic sensor headers, sensor feedthroughs, and multi-pin connectors are used in a variety of process instrument applications including pressure, vacuum, flow, oil and gas, petrochemical, and thermal sensors, as well as other sensor applications.

Specifications

Hermeticity
< 1 x 10-8 std. cc/sec helium
Insulation resistance
> 10,000 megohm @ 500 VDC
Dielectric voltage
2500 volts @ < 0.5 mA leakage
Pressure testing
Up to 25,000 psi pressure testing, depending on the application
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings