CO2 Compressor Feedthroughs

Fusite

CO2 Compressor Feedthroughs

Fusite

Because of Fusite’s long history of glass-to-metal experience, we understand the complexities of CO2 compressors, including the type of specialized materials required for this application. As GTM experts, we are able to design electrical feedthroughs for CO2 compressors that allow for more than 55Mpa of high pressure. All of our CO2 feedthroughs are recognized by UL.

Specifications

Hermeticity
< 1 x 10 -7 standard cc/sec helium
Insulation resistance
> 10,000 megohm @ 500 VDC
Dielectric voltage
2501 volts @ < 0.5 mA leakage
Burst pressure
Typical GTM seals meet or exceed 2,250 psi pressure test, but should be verified in customer specific applications
Regulatory
Recognized by global regulatory agencies such as UL

Features

  • More than 55Mpa of high pressure
  • Recognized by UL

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents