Compressor Feed Throughs

Fusite

Compressor Feed Throughs

Fusite

When high reliability throughout the lifecycle of a compressor or pump is needed, Fusite is one of the world’s most trusted sources, ensuring consistent quality no matter what size the order. In environments where refrigerants or other compressed materials are contained in a sealed system, our GTM hermetic feedthroughs allow a secure and reliable means to pass electrical power from an outside source to the motor inside. We produce feedthroughs for everything from fractional 1/4 horsepower electric motors (up to 300 volts), all the way up to large 75 horsepower commercial integral motors (up to 600 volts).

Specifications

Hermeticity
< 1 x 10 -7 standard cc/sec helium
Insulation resistance
> 10,000 megohm @ 500 VDC
Dielectric voltage
2500 volts @ < 0.5 mA leakage
Burst pressure
Typical GTM seals meet or exceed 2,250 psi pressure test, but should be verified in customer specific applications
Regulatory
Recognized by global regulatory agencies such as UL
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings