Pump Feed Throughs

Fusite

Pump Feed Throughs

Fusite

Fusite designs and develops custom glass-to-metal (GTM) feedthroughs for use in the industrial and commercial pump industry to meet the specific application requirements of our customers. Our feedthroughs stand up to harsh environments and meet the durability and high reliability requirements of major pump OEMs around the world.Fusite GTM feedthroughs are custom designed for various pump applications, including water pumps, slurry pumps, chemical pumps, and mixed-use pumps.

Specifications

Hermeticity
< 1 x 10 -7 standard cc/sec helium
Insulation resistance
> 10,000 megohm @ 500 VDC
Dielectric voltage
2500 volts @ < 0.5 mA leakage
Burst pressure
Typical GTM seals meet or exceed 2,250 psi pressure test, but should be verified in customer specific applications
Regulatory
Recognized by global regulatory agencies such as UL

Features

  • Stands up to harsh environments
  • Meets the durability and high reliability requirements of major pump OEMs around the world

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents