Vilter VSMC Single Screw Compressor for Industrial Refrigeration

Vilter's VSMC single screw compressors deliver longer life, higher reliability, and better energy efficiency than twin screw compressors and have fewer moving parts than reciprocating compressors. The key to the single screw compressor's reliability is in its balanced design. The balanced design results in ultra-low bearing loads with significantly decreased vibration and sound levels.

Read more...

Specifications

M3/min at 50Hz
16.1
kW at 50Hz
310
CFM at 60Hz
680
Max HP at 60Hz
500

Features

  • Premium Vilter product

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents