Vilter VMC440 Reciprocating Refrigeration Compressors

Vilter VMC 440, offering substantial saving per ton of refrigeration produced. It can operate at compression ratios up to 14:1 with certain refrigerants. It can be belt-driven up to 224 kW or direct-driven up to 285 kW. It is capable of operating at pressure differentials up to 17.2 bars, actual discharge pressures to 24.1 bars, and suction pressures to 10.3 bars.

Read more...

Specifications

M3/min at 50Hz
16.8
kW at 50Hz
224
CFM at 60Hz
593
Max HP at 60Hz
300

Features

  • Premium Vilter product

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents