2018 AHR Innovation Award Winner!

Vilter Vission 20/20 Micro Controller

The 20/20 Controller gives your operators a detailed view into compressor performance where you need it most; at the machine level. Clear and rugged display options provide real-time historical trending and enhanced security, keeping you in control.

Read more...

Specifications

Linux operating system
High visibility 15" XGA color touch screen
2 USB flash ports
Language switching
Touch screen with glare reduction option
32F - 140F operating temp., w/optional heeting/cooling
Expandable I/O
High-speed Ethernet IP and Modbus TCP protocols
Noise isolation
Low thermal footprint
Operating Temperature
32°F to 140°F
Analog Input
32
Analog Output
8
Digital Output
24
Digital Input
16
Communication Protocol
MODBUS RTU, MODBUS TCP, Ethernet I/P
USB Ports
3

Features

  • Robust operating system for reliability
  • Simple operation at the machine level
  • Remote accessibility gives anywhere visibility
  • Flexible and expandable
  • Screen layout keeps important information always accessible on any screen

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents